Knowledge Search
Download document () of 20

UHJ-H

Eaton Bussmann series UHJ cable limiter, H

General specifications

Product Name
Eaton Bussmann series UHJ cable limiter
Catalog Number
UHJ-H
UPC
051712198523
Product Length/Depth
4.87 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.72 lb
Warranty
Not Applicable
Compliances
Not Applicable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877