Knowledge Search
Download document () of 20

UHJ-M

Eaton Bussmann series UHJ cable limiter, 100 kAIC, Center bolt end X offset bolted end, Copper: 3/0 AWG, Aluminum: 250 kcmil, Non indicating

General specifications

Product Name
Eaton Bussmann series UHJ cable limiter
Catalog Number
UHJ-M
UPC
051712198547
Product Length/Depth
4.87 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.72 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Interrupt rating
100 kAIC
Voltage rating
250 V

Physical details

Wire size
#3/0 AWG Cu, 250 kcmil Al

General information

Connection
Center bolt end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877