Knowledge Search
Download document () of 20

UHJ-T

Eaton Bussmann series UHJ cable limiter, 100 kAIC, Center bolt end X offset bolted end, Copper: 350 kcmil, Aluminum: 500 kcmil, Non indicating

General specifications

Product Name
Eaton Bussmann series UHJ cable limiter
Catalog Number
UHJ-T
UPC
051712198561
Product Length/Depth
4.87 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.72 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Interrupt rating
100 kAIC
Voltage rating
250 V

Physical details

Wire size
350 kcmil Cu, 500 kcmil Al

General information

Connection
Center bolt end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877