Download document () of 20

UHS36190R1V1BC1

Eaton Cooper Power series arrester, Poly housing, 29 kV, 36 kV, No line term wire, SS nut and SS wire clamp, Iso 3/8", SS nut, SS wire clamp and captive washer, Insulated hanger, NEMA cross-arm brkt with 5" bolts, VariSTAR, HD

General specifications

Product Name
Eaton Cooper Power series arrester
Catalog Number
UHS36190R1V1BC1
UPC
194006061520
Product Height
24.52 in
Product Diameter
3.5 in
Product Weight
12.566 lb
Compliances
Not Applicable
Certifications
IEC 60099-4

Product specifications

Voltage rating
36 kV
Material type
Polymer housing
Duty cycle voltage rating
36 kV rms
Standard
IEC 60099-4
Frequency rating
50-60 Hz
Mounting
Transformer mounted
Equivalent front-of-wave
123 kV
Discharge voltage - max
91.5; 97.3; 102; 111; 123; 138 kV (@1.5; 3; 5; 10; 20; 40 kA)
Steep Current Residual Voltage (kV Crest)
120.8 kV
Creep Distance
60.3 in/1533 mm
Line stud and lead options
No line terminal wire
Line terminal accessories
Stainless steel nut and stainless steel wire clamp
Isolator options
Black isolator 3/8"
Ground terminal options
Stainless steel nut, stainless steel wire clamp and captive washer
Base/bracket configuration options
Insulated hanger
Mounting bracket options
NEMA cross-arm bracket with 5" bolts
Nameplate options
Standard per IEC 60099-4 (Spanish-Americas)
Packaging options
Individual carton (unassembled terminal hardware)
Hanger options
Insulated hanger
Nominal Discharge Current
10 kA
Maximum continuous operating voltage
29 kV rms
Type
UltraSIL polymer-housed VariSTAR arrester
Special features
Heavy-duty
Application
Distribution

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.