Download document () of 20

URT03040XP21R1A

Eaton Cooper Power series surge arrester, Polymer, 3kV, Sil BRZ nut, SS clamp & wing cap, Iso, 29.5" Cu rope, SS nut & lock washer, Insulated hanger, Heavy duty X-arm w/8" bolt, HD, Evolution

General specifications

Product Name
Eaton Cooper Power series surge arrester
Catalog Number
URT03040XP21R1A
UPC
194006108065
Product Length/Depth
8.2 in
Product Height
7.95 in
Product Width
3.5 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE C62.11

Product specifications

Voltage rating
3 kV
Material type
Polymer housing
Duty cycle voltage rating
3 kV rms
Standard
IEEE Standard C62.11-2005
Frequency rating
50-60 Hz
Mounting
Transformer mounted
Equivalent front-of-wave
20 kV
Discharge voltage - max
8.1; 8.7; 9.3; 10.2; 11.6; 13.5 kV (@1.5; 3; 5; 10; 20; 40 kA)
Creep Distance
10.1 in/256.5 mm
Line stud and lead options
No line terminal wire
Line terminal accessories
Silicone bronze nut, stainless steel wire clamp and wildlife protector
Isolator options
Black isolator
Base/bracket configuration options
Insulated hanger
Nameplate options
Standard per IEEE C62.11
Packaging options
Individual carton (assembled terminal hardware)
Hanger options
Insulated hanger
Nominal Discharge Current
10 kA
Maximum continuous operating voltage
2.55 kV rms
Type
UltraSIL polymer-housed Evolution arrester
Special features
Heavy-duty
Application
Distribution

Export product specification