Download document () of 20

URT09056B1C1D1A

Eaton Cooper Power series surge arrester, Poly housing, 7.65 kV, 9 kV, 18", #6 AWG wire (2) ring, Sil BRZ nut, SS clamp, Iso, 12" ground strap, Sil BRZ nut, SS lock washer, Insulated hanger, Transformer brkt w/hardware, HD, Evolution

General specifications

Product Name
Eaton Cooper Power series surge arrester
Catalog Number
URT09056B1C1D1A
UPC
194006096355
Product Length/Depth
6.6 in
Product Height
9.05 in
Product Width
3.5 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE C62.11

Product specifications

Voltage rating
9 kV
Material type
Polymer housing
Duty cycle voltage rating
9 kV rms
Standard
IEEE Standard C62.11-2005
Frequency rating
50-60 Hz
Mounting
Transformer mounted
Equivalent front-of-wave
32.4 kV
Discharge voltage - max
18.9; 20.3; 21.8; 23.8; 27.3; 31.6 kV (@1.5; 3; 5; 10; 20; 40 kA)
Creep Distance
13 in/330 mm
Line stud and lead options
18", #6 AWG Insulating wire, 2 (.375") ring terminals
Line terminal accessories
Silicone bronze nut stainless steel wire clamp
Isolator options
Black isolator
Ground terminal options
12" copper ground strap, siliconee bronze nut and lock washer
Base/bracket configuration options
Insulated hanger
Mounting bracket options
Transformer mounting bracket & transformer mounting hardware
Nameplate options
Standard per IEEE C62.11
Packaging options
Individual carton (assembled terminal hardware)
Hanger options
Insulated hanger
Nominal Discharge Current
10 kA
Maximum continuous operating voltage
7.65 kV rms
Type
UltraSIL polymer-housed Evolution arrester
Special features
Heavy-duty
Application
Distribution

Export product specification