Download document () of 20
We make what matters work*

USA-49WG

USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port

  • No external power source required
  • Detachable 6-foot USB cable included
  • Works with Windows (XP and later) and Mac OS X (10.6 through 10.13)
  • 3-year limited warranty (Worldwide)
  • Supports data transfer speeds up to 460 Kbps
  • Connects up to four DB9 serial devices to a computer USB-A port

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
USA-49WG
UPC
672603001441
Product Length/Depth
3 in
Product Height
1.799 in
Product Width
6 in
Product Weight
0.35 lb
Compliances
TAA Compliant
Global Catalog
USA-49WG
Product Type
Adapter

Product specifications

Color
Black
Connector type
Serial/parallel
Product Features
TAA Compliant
Package contents
USA-49WG USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port
Owner's Manual
USB cable, 6-ft. (1.83 m)length
SideA Connector1
DB9 (MALE)
Cable Length
Up to 4ft (up to 1M)
Connector group
DB9
TAA Compliance
Yes
Connector
DB9 (male)

Export product specification