Download document () of 20
Discontinued

V42D28T1116

1000 kVA Ventd XFMR 3PH 2400V-208Y/120 150C rise DOE2016 NEMA 3R Enclosure

General specifications

Product Name
Eaton General purpose medium voltage ventilated transformer
Catalog Number
V42D28T1116
UPC
786680176708
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
Medium V txs (Outsourced), DOE 2010 Efficient with NEMA 3R

Physical Attributes

Coil material
Aluminum
Type
Dry type distribution ventilated transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
1000 kVA
Phase
Three-phase
Primary voltage
2,400 V
Secondary Voltage
208Y/277 V
Temperature rise
150 °C rise

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.