Download document () of 20
Discontinued

V42D28T7516CUS6

75 kVA Ventd XFMR 3PH 2400V-208Y/120 150C rise DOE2016 CU Copper Windings, NEMA 3RX Stainless steel Enclosure

General specifications

Product Name
Eaton General purpose medium voltage ventilated transformer
Catalog Number
V42D28T7516CUS6
UPC
786680327476
Product Length/Depth
29.5 in
Product Height
44.5 in
Product Width
31.5 in
Product Weight
720 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
Medium V txs (Outsourced), DOE 2016 Efficient with NEMA 3RX enclosure

Physical Attributes

Coil material
Copper
Design
Medium voltage
Enclosure
NEMA 3RX
Frame
DH4-N3R
Insulation
200C
Mounting
Floor
Tap size
2 FCAN, 2 FCBN at 2.5%
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
75 kVA
Phase
Three-phase
Primary voltage
2,400 V
Secondary Voltage
208Y/120 V
Volt ampere rating
75kVA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.