Download document () of 20
Discontinued

V49D47T2216

Eaton General purpose medium voltage ventilated transformer, 225 kVA Ventd XFMR 3PH 4800V-480Y/277 150C rise DOE2016 NEMA 3R Enclosure

General specifications

Product Name
Eaton General purpose medium voltage ventilated transformer
Catalog Number
V49D47T2216
UPC
786680326998
Product Length/Depth
34 in
Product Height
52 in
Product Width
37.5 in
Product Weight
1.1 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
Medium V txs (Outsourced), DOE 2010 Efficient with NEMA 3R

Physical Attributes

Coil material
Aluminum
Design
Medium voltage
Enclosure
NEMA 3R
Frame
DH5-N3R
Tap size
2 at +2.5%, 2 at -2.5%
Type
Dry Type Distribution Transformer

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
225 kVA
Phase
Three-phase
Primary voltage
4,800 V
Secondary Voltage
480Y/277 V
Temperature rise
150 °C rise
Volt ampere rating
225 kVA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.