Knowledge Search
Download document () of 20

VB00414

Eaton 9000X Power Board, SVX, Dynamic braking resistor, 525-690 V

General specifications

Product Name
Eaton 9000X power board
Catalog Number
VB00414
UPC
782116150663
Product Length/Depth
10 in
Product Height
3 in
Product Width
7 in
Product Weight
3 lb
Certifications
UL Listed

Product specifications

Type
Dynamic Braking Resistor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.