Download document () of 20

VJ155-22222-B2

Eaton Cooper Power series Multipoint Junction, Combination Loadbreak/Deadbreak, EPDM rubber, aluminum internal current-carrying parts, SS bracket with two parking stands, 15 kV, 95 kV BIL, 5 Way, (5x) 200 A, 22222

General specifications

Product Name
Eaton Cooper Power series multipoint junction
Catalog Number
VJ155-22222-B2
UPC
194006109031
Product Length/Depth
27.5 in
Product Height
10.35 in
Product Width
6.75 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Application

Application
Combination Loadbreak/Deadbreak

Descriptions

Configuration multi-point junctions
22222
Material
EPDM rubber external/insulation, aluminum internal current-carrying parts
Number of interfaces
5
Type
Multipoint Junction

Electrical Ratings

Basic impulse level
95 kV
Current rating
(5x) 200 A
Voltage rating
15 kV

Mounting

Mounting
SS bracket with two parking stands

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE