Photo is representative
Download
Eaton Cooper Power series Multipoint Junction, Combination LB/DB, EPDM rubber, aluminum internal current-carrying parts, SS bracket w parking stands, 15kV,95kVBIL, 5 Way, (1x)200A (4x)600 A, 66266
Product Name |
Eaton Cooper Power series multipoint junction
|
Catalog Number |
VJ155-66266-B2
|
UPC |
194006119993
|
Product Length/Depth |
27.5 in
|
Product Height |
10.37 in
|
Product Width |
6.75 in
|
Product Weight |
0.001 lb
|
Compliances |
Not Applicable
|
Certifications |
IEEE Std 386
|
Application |
Combination Loadbreak/Deadbreak
|
Material |
EPDM rubber external/insulation, aluminum internal current-carrying parts
|
Number of interfaces |
5
|
Special features |
66266
|
Type |
Multipoint Junction
|
Basic impulse level |
95 kV
|
Current rating |
|
Voltage rating |
15 kV
|
Mounting |
SS bracket with two parking stands
|
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE