Knowledge Search
Download document () of 20

VP/ATC-30ID

Eaton Bussmann series ATC easyID blade fuse, 32 Vdc, 30A, 1 kAIC, Non Indicating, Green

General specifications

Product Name
Eaton Bussmann series ATC easyID blade fuse
Catalog Number
VP/ATC-30ID
UPC
051712238144
Product Length/Depth
0.75 in
Product Height
0.2 in
Product Width
0.49 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
UL Listed

Electrical rating

Amperage Rating
30 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Color
Green
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Quantity
10
Quantity
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877