Knowledge Search
Download document () of 20

XRU1S120U

Eaton OptoCoupler Terminal Block Relays, XR Series, 120V, 110 Vdc, 2A

General specifications

Product Name
Eaton XR terminal block relay
Catalog Number
XRU1S120U
UPC
782116940509
Product Length/Depth
3.25 in
Product Height
3.75 in
Product Width
0.5 in
Product Weight
1.6 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed

Product specifications

Type
XR Series
Amperage Rating
2A
Voltage rating
120 Vac, 110 Vdc
Quantity
10

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.