Knowledge Search
Download document () of 20
To be discontinued

XTCEC032C10TD

Eaton XT IEC contactor, 32A, 24-27 Vdc, 1NO, 32A, Frame C, 45 mm, 3, 5, 5/ 10, 10, 20, 25 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Spring cage terminals, Full voltage non-reversing contactor, 400V, 15 kW

A newer version of this product is available:

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCEC032C10TD
UPC
782116353354
Product Length/Depth
1.85 in
Product Height
3.8 in
Product Width
3.4 in
Product Weight
1.2 lb
Certifications
UL Listed
EN 60947
CSA Certified
IEC 60947
Product Type
Contactors

Product specifications

Amperage Rating
32A
HP rating - max
3, 5, 5/ 10, 10, 20, 25 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Voltage rating
400 V
Frame size
45 mm
Terminals
Spring cage terminals
Auxiliary contacts
1 NO
Coil
Magnetic
Coil voltage
24-27 Vdc
Contact configuration
1 NO
Continuous ampere rating
32 A
Series
XT IEC
Operation
Non-reversing
Power consumption
15 kW

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.