Knowledge Search
Download document () of 20

XTOB100GC1

Eaton XT IEC bimetallic overload relay, 70-100A overload range, 90 mm Frame size, 1NO-1NC contact configuration, Direct to contactor mounting, used with 80-170A contactor, 10A trip type

General specifications

Product Name
Eaton XT IEC bimetallic overload relay
Catalog Number
XTOB100GC1
EAN
4015082784645
Product Length/Depth
5.28 in
Product Height
5.43 in
Product Width
4.65 in
Product Weight
3.1 lb
Compliances
CE Marked
ATEX Compliant
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947

Product specifications

Overload range
70-100 A
Frame size
90 mm
Mounting
Direct

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.