Knowledge Search
Download document () of 20

XTOE005BGS

Eaton C440 electronic overload relay, XT IEC Electronic Overload Relay, 1-5A overload range, 45 mm Frame size, NO-NC contact configuration, Direct to contactor mounting, Ground fault w/ selectable class 10, 20 trip type

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE005BGS
UPC
786685416434
Product Length/Depth
1.77 in
Product Height
4.33 in
Product Width
1.42 in
Product Weight
0.87 lb
Compliances
RoHS Compliant
CE Marked
ATEX Compliant
Certifications
UL Listed
IEC 60947
CSA Certified
EN 60947
Product Type
Electronic overload relay

Product specifications

Overload range
1-5A
Type
Electronic overload relay
Frame size
45 mm
Mounting method
Direct
Contact configuration
NO, NC
Trip type
Ground fault with selectable class 10, 20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.