Knowledge Search
Download document () of 20
We make what matters work*

XTOE045CCSS

Eaton C440 electronic overload relay, XT Electronic Overload Relay - IEC, 9-45A, Selectable 10A, Class 10 ,20, 30, 45mm frame

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE045CCSS
UPC
786685412504
Product Length/Depth
4.32 in
Product Height
6.5 in
Product Width
1.8 in
Product Weight
0.87 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Electronic overload relay

Product specifications

Overload range
9-45A
Type
Electronic overload relay
Frame size
45 mm
Mounting method
Separate
Trip type
Selectable 10 A, class 10 ,20, 30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.