Download document () of 20

Z-NHK

Eaton FAZ auxiliary contact,Miniature circuit breaker accessory - MCB auxiliary/trip indicating contact,Used with Miniature Circuit Breakers

General specifications

Product Name
Eaton FAZ auxiliary contact
Catalog Number
Z-NHK
EAN
4015082484347
Product Length/Depth
1.57 in
Product Height
3.14 in
Product Width
0.31 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL 489

Physical Attributes

Type
Miniature circuit breaker accessory - MCB auxiliary/trip indicating contact

Miscellaneous

Special features
Used with Miniature Circuit Breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.