Download document () of 20

ZN110

Eaton Pow-R-Way III neutral/ ground, Neutral/Ground, Old Line

General specifications

Product Name
Eaton Pow-R-Way III neutral/ground
Catalog Number
ZN110
UPC
786683400534
Product Length/Depth
7.9 in
Product Height
3.3 in
Product Width
5.3 in
Product Weight
0.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
CSA Certified
IEEE Certified
ANSI
UL 857
Catalog Notes
0
Product Type
Accessory

Physical Attributes

Design
Old Line
Type
Neutral/ground

Miscellaneous

Special features
Used with Old Line busway

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.