Magnum DS low-voltage switchgear offers reliable protection and centralized control of low-voltage power circuits up to 600 volts for a wide range of industries including healthcare, data centers and petrochemical. Low-voltage switchgear is a metal-enclosed assembly with three-position, draw-out power circuit breakers engineered to monitor and protect low-voltage electrical systems.
View images of Magnum DS low voltage switchgear
When providing redundant power sources for critical power applications, select the:
automatic transfer
ATC-900 controller
engineering services
Power systems automation
virtualization
Power Xpert dashboard
Magnum PXR low-voltage switchgear
Magnum circuit breakers
Power Distribution Monitoring and Control
Low-voltage high-resistance grounding
Secondary unit substations | Secondary 1000 V and below
Integrated Power Assemblies (e‑house)
Electrical power distribution field services
VOLTAGE |
Up to 600 V |
CONTINUOUS MAIN BUS CURRENT | 1,600 A to 10,000 A |
SHORT-CIRCUIT WITHSTAND | Up to 200,000 A |
SHORT-TIME WITHSTAND | 30 cycles |
CIRCUIT BREAKER AMPS | Up to 6,000 A |
ANSI / IEEE | C37.20.1, C37.51 |
|
UL |
1558, 1066 |
|
CSA |
C22.2 No. 31-10 |
|
OTHER CERTIFICATIONS | ABS |
|
SEISMIC QUALIFICATION | IBC, CBC , UBC Zone 4
|
CONSTRUCTION |
Metal-enclosed |
POWER TERMINATIONS | Rear access |
INSULATING MEDIUM | Air |
ENCLOSURE TYPE | NEMA 1 indoor, NEMA 3R outdoor |
INDOOR SECTION DIMENSIONS | 18-60” w x 54-90” d x 96” h |
OVERCURRENT PROTECTION | Power circuit breaker, UL 1066 |
DEVICE MOUNTING | Draw-out |
Modernize and extend the life of Magnum DS low-voltage switchgear with various accessories and common replacement parts