Knowledge Search
Download document () of 20
Backup Power (UPS)

Eaton 93E UPS

The Eaton 93E UPS is three-phase, double-conversion online UPS that helps you address your biggest data center challenges: operating costs, remote management and unplanned downtime. With internal batteries that provide up to 21 minutes of runtime and a 7 percent higher efficiency rating than competitive units, the 93E UPS maximizes the protection you get for every square foot of floor space and every utility dollar you spend. A detachable maintenance bypass with a mean time to repair of <30 minutes and enhanced management and monitoring capabilities from Brightlayer Data Centers suite increase the reliability of the system and the amount of control you have without even setting foot in the data center. 

Power rating
20-60 kVA
Voltage
208/220 Vac Three-phase
Form factor
Tower

Lowest total cost of ownership

The 93E is up to seven percent more efficient than other UPSs in its class, helping to keep your operating costs down.

Guarantee zero downtime

Detachable maintenance bypass options allow you to redirect power during UPS service, preventing downtime and reducing repair time and costs.

Maximize runtime with batteries

Get the ability to scale as you grow with up to 21 minutes of runtime from internal batteries and up to 138 minutes of runtime when paired with an External Battery Cabinet (EBC).

Save floor space

The 93E occupies up to 35 percent less floor space than other UPSs in its class, giving you more room for revenue-producing equipment.

Remote management: notification and alerts for power events

Eaton offers startup, warranty and additional services for Eaton 93E UPS units

Specifications

Product snapshot

POWER RATING

20-60 kVA

VOLTAGE

208/220 Vac Three-phase

FREQUENCY

50/60 Hz

TOPOLOGY

Double conversion online with Multi-Mode (High efficiency)

EFFICIENCY

98% in high efficiency mode

CONFIGURATION

Tower

BATTERIES

Internal batteries up to 60 kVA
External batteries up to 400 kVA

Input characteristics

RATINGS

20 kVA/16 kW

30 kVA/24 kW

40 kVA/32 kW

60 kVA/48 kW

ELECTRICAL INPUT

208/120V, 4 wire

220/127V, 4 wire

VOLTAGE RANGE

+20% / -15% at 208V with 100% load without depleting battery

OPERATING FREQUENCY

50/60 Hz (40 to 72 Hz)

POWER FACTOR

> 0.99 typical

INPUT CURRENT DISTORTION

5% THD

Output characteristics

VOLTAGE

208/220, 3/4 wire

REGULATION

±1% static, ±5% dynamic at 100% resistive load change, <20 ms response time

Battery

BATTERY TYPE

9 AH, sealed, lead-acid, maintenance free

BATTERY RUNTIME (100% LOAD)

20 kVA - 21 minutes

30 kVA - 12 minutes

40 kVA - 10 minutes

60 kVA - 5 minutes

CHARGING METHOD

ABM or float technology

EBC runtimes

INTERNAL RUNTIME (MINUTES)
INTERNAL & EXTERNAL RUNTIME (MINUTES)
20 KVA
INTERNAL RUNTIME (MINUTES)

21

INTERNAL & EXTERNAL RUNTIME (MINUTES)

138

30 KVA
INTERNAL RUNTIME (MINUTES)

12

INTERNAL & EXTERNAL RUNTIME (MINUTES)

84

40 KVA
INTERNAL RUNTIME (MINUTES)

12

INTERNAL & EXTERNAL RUNTIME (MINUTES)

128

60 KVA
INTERNAL RUNTIME (MINUTES)

6.6

INTERNAL & EXTERNAL RUNTIME (MINUTES)

77

Interactive battery runtime graphs

Dimensions and weights (mm/inches)

HEIGHT
WIDTH
DEPTH
WEIGHT
20-30 KVA
HEIGHT

53.5 in/1360 mm

WIDTH

20.9 in/530 mm

DEPTH

31.5 in/800 mm

WEIGHT

1049.4 lbs/ 476 kg

40-60 KVA
HEIGHT

74.9 in/1880 mm

WIDTH

23.6 in/600 mm

DEPTH

31.5 in/800 mm

WEIGHT

1499.1 lbs/ 680 kg

General characteristics

EFFICIENCY

Up to 98% on high-efficiency mode

Up to 92% on double-conversion

UPS BYPASS

Automatic on overload or UPS failure

OVERLOAD (WITHOUT BYPASS)

102-110% for 10 minutes

111-125% for 30 seconds

>/=126% for 150 milliseconds

>/=150% for 40 milliseconds

Short circuit conditions: current limit at 2.5x nominal FL current for 60 milliseconds.

OVERLOAD (WITH BYPASS)

102-110% for 10 minutes

 111-125% for 30 seconds

>/=126% for 150 milliseconds

>/=150% for 40 milliseconds

Short circuit conditions: immediate transfer to bypass; then 115% continuous, with transient capability of 20x nominal for 10 milliseconds.

OVERLOAD (ON BATTERY)

102-110% for 10 minutes

111-125% for 30 seconds

>/=125%: current limited at 125% for 30 seconds

Communications

DISPLAY

Graphical LCD with blue backlight

LEDS

(4) LEDs for notice and alarm

AUDIBLE ALARMS

Yes

COMMUNICATION PORTS

(1) RS-232

(1) REPO

COMMUNICATION SLOTS

(2) Mini-slot communication bays

(3) Building inputs

Environmental characteristics

OPERATING TEMPERATURE

0ºC (32ºF) to +30ºC (86ºF);

Batteries recommended max. +25ºC (77ºF)

STORAGE TEMPERATURE

-25ºC (-13ºF) to +55ºC (131ºF) without batteries

+15ºC (59ºF) to +25ºC (77ºF) with batteries

RELATIVE HUMIDITY

5-95%, non-condensing

AUDIBLE NOISE

<65 dBA at 1 meter (noise less room) typical

ALTITUDE

< 1500m at +30°C (86ºF)

Certifications

SAFETY CERTIFICATIONS
UL1778
EMI STANDARDS

EN55022/EN55024

EMC COMPLIANCE

IEC 62040-2

QUALITY

ISO 9001: 2000 and ISO 14001: 1996

MARKINGS

UL, cUL

Due to continuing improvements, specifications are subject to change without notice.
Download Links
X
Download Close