Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PowerXL DG1 general purpose variable frequency drives

Demand more flexibility. 

Eaton's PowerXL DG1 general purpose, variable frequency drives are engineered for today’s demanding commercial and industrial applications. With an industry leading energy efficiency algorithm, high short-circuit current rating and robust design, the DG1 offers customers increased efficiency, safety and reliability.

Demand real-time irrigation 

Introducing the ALL NEW PowerXL DG1 pump panel with remote monitoring. A three-phase variable frequency drive for your motor-driven irrigation equipment.

Core features of the PowerXL DG general purpose VFD

  • Easy to use: Easy Startup Wizard, PC Tool software, four built-in applications, diagnostics, local/remote button, removable keypad with copy/paste functionality
  • Space-saving: Compact size, open Type 12 option, on-board communication and I/O
  • Energy optimisation: Active energy control algorithm, 5% DC choke, input surge protection, EMI/RFI filter built-in
  • Reliability: High overload (CT) and low overload (VT) rated, conformal coated boards, brake chopper circuit, durable metal power section, 50°C rating (60°C de-rating), removable keypad rated IP54
  • Certifications: UL, CE, cUL, RoHS, C-Tick

Save up to 10% more on energy costs above a standard drive with Eaton’s patented Active Energy Control

Active Energy Control reduces the output and motor current as much as possible while ensuring the motor continues to spin at the required speed.

Watch the video to learn more.

    Get up to speed on the latest energy management techniques for your application

    Download the white paper to better understand available options for managing system energy consumption.
    dg1-demo-tool.jpg

    Take a look at our online demo for the PowerXL DG1 variable frequency drive.

    How to buy from Eaton
    Questions before you buy

    Contact Eaton's Drives Pre-Sale Team for application support and quotes

    Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 1 

    (8:00 a.m. – 5:00 p.m. US Central Time [UTC –6])

    Email: PresaleVFD@Eaton.com

    Contact us

    Contact Eaton's Drives Technical Resource Centre for VFD startup, communication support and troubleshooting

    Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 3

    (8:00 a.m. – 5:00 p.m. US Central Time [UTC –6]

    Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. US Central Time [UTC –6])

    Email: TRCDrivestechsupport@Eaton.com

    VFD Training

    Learn more about Eaton's variable frequency drive training opportunities.

    Contact us

    Contact Aftermarket Drives Support for warranty questions and/or concerns

    Email: VFDAftermarketEG@Eaton.com