Busca de conhecimento
Baixar documento () de 20
Energia de reserva (UPS)

Lithium-ion UPS battery systems

Eaton’s lithium-ion battery systems provide a compact, reliable and flexible solution that ensures 24/7 system uptime while delivering significant total-cost-of-ownership (TCO) savings. Capable of providing megawatts of power in a small footprint, this battery solution is comprised of lightweight battery strings designed to seamlessly connect to an Eaton 9395 family UPS or 93PM UPS.

Why lithium-ion?

Lithium-ion chemistry offers exceptional advantages in UPS applications due to it's lightweight design and high energy density, allowing more energy storage in compact spaces. These batteries last longer, enduring more charge cycles with fewer replacements and reducing long-term costs. Lithium-ion batteries also charge quickly, exhibit higher efficiency and have lower cooling needs due to a wider temperature tolerance. Additionally, the integrated advanced battery management system (BMS) monitors and regulates system performance and can operate on either internal DC logic power or AC logic power supplied by the customer.

New lithium-ion systems coming soon

Eaton will be introducing the 93Li and JP5 in 2025.

Lithium-ion batteries FAQ

Litihum-ion UPS battery technology offers numerous advantages including a lifespan of up to 15 years. Learn more about battery safety, operational functionality, code compliance and more in this comprehensive FAQ.

Three-phase lithium-ion UPS

With a higher power capacity, lithium-ion batteries enable three-phase UPS systems to deliver robust performance within a confined physical footprint, and their extended lifespan reduces complexities and cost savings in large installations.

Samsung Gen 3 li-ion battery system Q&A

    Especificações

    Eaton’s lithium-ion battery systems are compatible with the 93PM UPS and 9395 UPS family.

    Samsung Gen 3 technical specifications*

      128S model 136S model
    Nominal voltage 486 V 517 V
    Minium voltage (DC under voltage trip point - DCUV) 384 V 408 V
    Float voltage 538 V 571 V
    Capacity 67 Ah, 32.6 kWh 67 Ah, 34.6 kWh
    Dimensions (H x W x D)** 87.10 in x 25.60 in x 20.60 in
    (2213 mm x 650 mm x 524 mm)
    Weight 1,118 lb (507 kg) 1,160 lb (526 kg)
    DC cable terminations 2-hole lugs (top entry only)
    Continuous charge current 22 A
    Operating temperature range 18 °C to 28 °C (64 °F to 82 °F)***
    Safety certifications UL 1973, UL 9540 A successfully tested
    Shipping certifications UN3480, Class 9, UN 38.3 UN3480, Class 9, UN 38.3

    * Specifications subject to change without notice.

    ** Dimensions include the conduit box on the base structure.

    *** To maintain 12-year performance guarentee.

    Note: Seismic brackets are an optional accessory. 

    Links para download
    X
    Download Close