Cable impedance calculation module
Perform accurate cable impedance calculations
The cable impedance calculation module (ZMAT) calculates the electrical parameters for cables required for performing load flow and short-circuit studies at the power frequency (50/60 Hz). The impedance calculation is performed after a successful steady-state ampacity or temperature simulation. The final results include the positive and zero sequence impedances and admittances for all cables in the installation.
This module provides a report that displays all impedance and admittance matrices, including the primitive matrices per section per metallic component, the bonding matrices, the phase and circuit matrices and the symmetrical component matrices.
Highlighted features:
Ready to find out more about this module?
Magnetic fields module
Cables crossing module
Short-circuit cable rating module
Duct back optimiser module
Parametric studies module
Soil dry-out analysis module
Multiple duct banks and backfills module
Advanced tunnel modelling module
Cables in troughs module
Multiple casings module
Submarine cable installations module
3D modelling module
Do you have questions about this module?
We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.