Download document () of 20
  • big-offshore-wind-farm-with-transfer-vessel-gm-1138600688

    Multiple casings module

    The multiple casings add-on module (CYMCAP/MCAS) offers extended capabilities to the power cable ampacity software, allowing the rating of cables in one or more non-magnetic casings.
    Contact me about this module

Installation modelling including

non-standard configurations

The multiple casings add-on module (MCAS) allows the user to determine the steady-state unequally loaded ampacity and/or temperature rating of cables installed in one or more casings. Casings are most commonly installed with directional drilling techniques. Casings can be immersed in water, placed on the seabed or buried underground.

Highlighted features:

  • Different burial environments are allowed: casing in water, on the seabed or in the submarine soil
  • Modelling of any number of casings in parallel in the same installation
  • Modelling of any number of ducts inside one or more casings at the same time
  • Capable of modelling any number of circuits inside a casing and a duct
  • Casings can be filled with a solid material or unfilled (air-filled)

Ready to find out more about this module?

multiple-casings.jpg
computer-programmer-looking-at-laptop 769719669

Do you have questions about this module?

We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.