Submarine cable installations module
Analyse cable installations in submarine applications
The submarine cable installations module allows users to determine the steady-state temperature and ampacity for cables in water, on the seabed and in silt. It also helps engineers determine steady-state temperature and ampacity for cables installed in J-tubes.
More precisely, this add-on module supports modelling of the J-tube section (portion filled with air) above the sea level. This section represents the thermal bottleneck inside the J-tube, which is often considered the most common limiting section in submarine cable installations.
Highlighted features for cables in water, on the seabed or in the silt:
Highlighted features for cables in J-tubes:
Ready to find out more about this module?
Multiple duct banks and backfills module
Advanced tunnel modelling module
Cables in troughs module
Multiple casings module
Cable impedance calculation module
Magnetic fields module
Cables crossing module
Short-circuit cable rating module
Duct back optimiser module
Parametric studies module
Soil dry-out analysis module
3D modelling module
Do you have questions about this module?
We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.