D65 Series Standard Monitoring Relay, 120V voltage rating, .05-5A rated operational current, 11 pins, DPDT contact configuration, Two-pole
| Product Name |
Eaton D65 series monitoring relay
|
| Catalog Number |
D65CE2C5A
|
| UPC |
786685121598
|
| Product Length/Depth |
2.5 in
|
| Product Height |
3.5 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.75 lb
|
| Catalog Notes |
Fixed time delay on both pickup and dropout current settings eliminates nuisance tripping due to short current surges or drops.
|
| Special features |
Pickup adjustable across monitored range, dropout adjustable from 50-95% of pickup
|
| Number of poles |
Two-pole
|
| Voltage rating |
120 V
|
| Number of pins |
11
|
| Rated operational current |
0.05-5 A
|
| Contact configuration |
DPDT
|
| Series |
D65C
|