Standard Current Monitors, SPDT, 11-Pin Plug-In, .5- 5A, 24 Vac, 11 Pin, Pickup Adjustable, Dropout Fixed (at 95% of pickup)
| Product Name |
Eaton D65 series monitoring relay
|
| Catalog Number |
D65CE2C5T
|
| UPC |
786685121581
|
| Product Length/Depth |
2.4 in
|
| Product Height |
3.5 in
|
| Product Width |
1.7 in
|
| Product Weight |
0.75 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |
| Amperage Rating |
0.50-5A
|
| Dropout |
Fixed (at 95% of pickup)
|
| Pickup |
Adjustable
|
| Voltage rating |
24 V
|
| Number of pins |
11
|