Eaton D8 Series DIN Rail Adapter, QTY: 10
| Product Name |
Eaton D85 alternating relay
|
| Catalog Number |
D8PA1
|
| UPC |
782114161111
|
| Product Length/Depth |
2.19 in
|
| Product Height |
2.03 in
|
| Product Width |
1.39 in
|
| Product Weight |
0.8 lb
|
| Compliances |
CE Marked
|
| Certifications |
CSA file No. LR701520
UL Listed file E1491 cRUus |
| Special features |
Used with Alternating Relays
|
| Type |
D8 series
|
| Quantity |
10
|
| Series |
D8
|