Dokument herunterladen () von 20
Kupplungen und Bremsen

Centrifugal refrigeration clutches

Centrifugal clutches for road transport temperature control units.

Eaton supplies centrifugal clutches to leading manufacturers of temperature control units for commercial refrigerated trucks and trailers.​

Transport refrigeration equipment, cold chain monitoring solutions and replacement components help to protect global food supply and other perishable cargo. Centrifugal clutches are one of the key components to drive the compressor of a refrigeration unit.​

It acts as a coupling element to transfer torque from the engine to the compressor. The engine builds up sufficient torque and then transmits the torque to the compressor.​

Original
Genuine OEM equipment
Controlled engagement
Smooth and automatic engagement at specified speed
RELIABILITY
Durable and maintenance free

Hauptmerkmale

  • OE tested, proven technology and state of the art durability
  • Provide smooth and automatic engagement at given speed
  • No external power source needed​
  • Prevent the stalling of the engine​
  • Absorb engine vibration and prevent radial load being delivered to the compressor shaft.​
  • Dry friction technology with non-asbestos material​
  • Enable to handle higher torque at lower rpm​
  • Wide operating temperature range (from -50 °C up to +90 °C)​
  • 100% tested for torque and engagement speed​
  • The engagement speed can be precisely controlled by design​

Transport refrigeration clutches

Eaton´s centrifugal clutches stand for their reliability and durability proven in the field for more than 10 years. Eaton supplies centrifugal clutches to the major OEMs who manufacture temperature control units for the commercial refrigerated trucks and trailers industry.
Produkte

Twin Shoe Centrifugal Clutches

Eaton part number

Manufacturer

OEM ref. Number(s)

Refrigeration system

Service kit part number

CL70P40251AM Carrier 50-01171-23 Supra 444 / 450S CL56P40258AM
CL70P40252AM Carrier 50-01171-24 Supra 850 CL56P40274AM
CL70P40253AM Carrier 50-01171-22, 50-50051-04 Supra 900 Series / 1050 / 1150 / 1250 / Oasis 350 CL56P40264AM
CL70P40254AM Carrier 50-01171-20, 50-01165-01 Supra 750 / 722 / 744 / Oasis 250 CL56P40264AM
CL70P40255AM Carrier 50-01171-25, 50-60231-01 Supra 950 CL56P40264AM
CL70P40256AM Carrier 50-01171-21, 50-60029-00 Supra 422 / 522 / 550 / 822 / 850 / Oasis 150 CL56P40273AM
CL70P40261AM Carrier 50-01171-00 Supra 600 / 700  N/A
CL70P40262AM Carrier 50-01171-02 Supra 922 N/A
CL70P40263AM Carrier 50-01171-01 Supra 500 / 800  N/A
CL70P40265AM Carrier 50-01179-00, 50-SKA-11118-20 Supra 600 / 700 N/A
CL70P40266AM Carrier 50-01179-01, 50-SKA-11118-21 Supra 500 / 800 N/A
CL70P40267AM Carrier 50-01179-02, 50-SKA-11118-22 Supra 900 N/A

 

Triple Shoe Centrifugal Clutches

Eaton part number

Manufacturer

OEM ref. Number(s)

Refrigeration system

Service kit part number

CL70P50257AM Carrier 50-60196-01, 50-60196-02 Maxima N/A
CL70P50259AM Carrier 50-60445-01 Vector 1350 MY2012 N/A
CL70P50268AM Carrier 50-60445-02, 4168042 Vector 1350 MY2016 CL56P50290AM 
CL70P50269AM Carrier 50-60477 NDTP CL56P50290AM 
CL70P50275AM ThermoKing 5D49484G02 SMX N/A
CL70P50276AM ThermoKing 5D55642G02 SMX N/A
CL70P50277AM ThermoKing 5D49485G02, 1070340 SMX N/A
CL70P50278AM ThermoKing 2C44638G02, 1070341 SMX CL56P50284AM
CL70P50281AM ThermoKing 5D55642G03, 1070344 SL100/200/300/400 N/A
CL70P50282AM ThermoKing 2E06824G01, 1070399 SLXe / SLXi N/A
CL70P50283AM ThermoKing 1E20724G01, 1070364 SLX 100/200/300/400 N/A
Download Links
X
Download Close