Dokument herunterladen () von 20
Fuses

C310FH 3mm fuse

Eaton’s C310FH fast acting, ceramic tube 3.1mm x 10mm ferrule fuses with axial leads are designed to IEC 60127-3 for primary circuit protection in a space saving construction. This is a RoHS compliant, halogen free, lead free fuse.

Technical data sheets

C310FH Fuse datasheet--EOL
Fast acting
Ceramic tube
3.1 mm x 10 mm ferrule fuse

Produkte

Specifications

Download Links
X
Download Close

Produktsupport

Support

Technical support

Contact us