Our UTP series of circular plastic connectors are suitable for industrial applications and compliant with major electrical IEC and UL standards to guarantee safe conditions for users. UTP connectors are also designed for IP65 sealing level applications. Their 1/3 bayonet coupling system supports quick system connections. Within the UTP series, we offer a large choice of layouts, shells and contact types, providing the option to mix within the same connector signal and power or copper and optics.
Ihre Suche  "" Es wurde leider kein passendes Produkt oder Dokument gefunden.