Dokument herunterladen () von 20
Oxygen systems

Combat edge oxygen regulators

Eaton’s Combat edge oxygen regulators are panel mounted, diluter-demand regulators. They are designed for high performance military aircraft and provide automatic pressure breathing as a function of both altitude (PBA) and pressure breathing for Gs (PBG) offering maximum protection to aircrew of high performance aircraft. Our “combat edge” PBG function is activated by a pressure signal from an external anti-G valve. When used with an USAF counterpressure vest and high pressure mask/helmet assembly, our regulators form the Combat edge breathing/oxygen system.

Our OR0050 regulator includes test ports compatible with our PBG regulator field tester enabling complete testing without having to remove the regulator from the aircraft. It is available in multiple configurations with options for NVIS or daylight panels, PBG and PBA.