Dokument herunterladen () von 20

046309
Modellcode: P3-100/XZ

Eaton Moeller® series P3, 100 A, Basic switch

Listenpreis EUR150

Allgemeine Spezifikation

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
046309
Product Length/Depth
150 mm
Product Height
114 mm
Product Width
90 mm
Product Weight
0.275 kg
Certifications
CE
EAN
4015080463092
Model Code
P3-100/XZ

Features & Functions

Number of poles
Three-pole

General information

Degree of protection
NEMA 12
Degree of protection (front side)
IP65

Electrical rating

Rated operational power at AC-3, 380/400 V, 50 Hz
37 kW
Rated operational power at AC-23A, 400 V, 50 Hz
55 kW
Rated operational voltage (Ue) at AC - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
100 A

Short-circuit rating

Rated conditional short-circuit current (Iq)
4 kA (Load side)
80 kA (Supply side)
Rated short-time withstand current (Icw)
2 kA

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator color
Other
Actuator type
Short thumb-grip

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.