Dokument herunterladen () von 20

046314
Modellcode: P3-63/XZ

Eaton Moeller® series P3, 63 A, Basic switch

Listenpreis EUR99.4

Allgemeine Spezifikation

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
046314
Product Length/Depth
140 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.3 kg
Certifications
CE
EAN
4015080463146
Model Code
P3-63/XZ

Features & Functions

Number of poles
Three-pole

General information

Degree of protection
NEMA 12
Degree of protection (front side)
IP65
Suitable for
Ground mounting

Electrical rating

Rated operational power at AC-3, 380/400 V, 50 Hz
30 kW
Rated operational power at AC-23A, 400 V, 50 Hz
30 kW
Rated operational voltage (Ue) at AC - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
63 A

Short-circuit rating

Rated conditional short-circuit current (Iq)
4 kA (Load side)
100 kA (Supply side)
Rated short-time withstand current (Icw)
1.26 kA

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator color
Other
Actuator type
Short thumb-grip

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.