Dokument herunterladen () von 20

12191020002

Eaton Crouse-Hinds series EXIT V-CG-S exit sign, Arrow left, Gray, LED, White letters, Polycarb, Wall mt, Cover w/ pictogram (arrow 9h), monitoring module, 1 x M20 plastic cable glands, 1 x M20 screw plug, DIN 4844, 220-254 Vac, 195-250 Vdc

Allgemeine Spezifikation

Product Name
Eaton's Crouse-Hinds series EXIT V-CG-S exit sign
Catalog Number
12191020002
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2.2 kg
EAN
4250217412998

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
Frequency rating
50-60 Hz
Lamp type
LED
Letter color
White
Material
Polycarbonate
Special features
Includes cover with silk-screen pictogram (arrow 9h), monitoring module
Type
DIN 4844
Voltage rating
220-254 Vac, 195-250 Vdc
Exit sign designation
Arrowhead left
Housing finish color
Gray
Trade size
1 x M20 plastic cable glands, 1 x M20 screw plug
Mounting
Wall

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.