Dokument herunterladen () von 20

1447-CSA

Eaton Aluminium inertia sensor - IP65 - 10-15Vdc

Allgemeine Spezifikation

Product Name
Eaton Inertia and vibration sensors
Catalog Number
1447-CSA
Product Length/Depth
95 mm
Product Height
95 mm
Product Width
43 mm
Product Weight
0.44 kg
Certifications
CE marking
EAN
8054934901058

Produktspezifikationen

Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Type of messaging
Vibration detector
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
White
Mounting Method
Surface mounting
VdS class
None

Produktspezifikation exportieren