Dokument herunterladen () von 20
Abgekündigt

160002
Modellcode: PIFT1H431C155BMCE

Eaton Fuse switch disconnector, Four-pole, NH1, 100 kA, Screw connection, H431C155BMCE

Allgemeine Spezifikation

Product Name
Eaton Distribution parts
Catalog Number
160002
Product Length/Depth
590 mm
Product Height
149.5 mm
Product Width
280 mm
Product Weight
11.616 kg
Compliances
RoHS conform
Certifications
CE
EAN
4015081565320
Model Code
PIFT1H431C155BMCE

Produktspezifikationen

Features
Motor drive optional
Fitted with:
Error protection
Connectors
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
250 A
Rated uninterrupted current (Iu)
250 A
Conditioned rated short-circuit current Iq
100 kA
With error protection
Yes
Number of poles
Four-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Suitable for fuses
NH1
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Produktspezifikation exportieren

Installationsanleitung

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.