Dokument herunterladen () von 20

179626
Modellcode: XNNSKS-M10X16-8

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M10x16, 8.8

Listenpreis €0.42

Allgemeine Spezifikation

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179626
Product Length/Depth
22 mm
Product Height
17 mm
Product Width
20 mm
Product Weight
0.022 kg
Compliances
RoHS conform
EAN
4015081747054
Model Code
XNNSKS-M10X16-8

Produktspezifikationen

Thread size
10
#10
Head style
Hexagon
Color
Zinc
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Length to bottom side head
16 mm
Head diameter
10 mm
Dimension square neck bolt
0 mm
Wrench width
17 mm
Pitch thread
0 mm
RAL-number
7035
Thread per inch
0
Screwing system
Hexagon
Thread type
M
Full thread

Produktspezifikation exportieren