ZSD-L19/V6/Z3. Meter panel empty, HxW=1350x250mm
| Product Name |
Eaton Metering Board ZSD meter cabinet
|
| Catalog Number |
285075
|
| Product Length/Depth |
180 mm
|
| Product Height |
1350 mm
|
| Product Width |
250 mm
|
| Product Weight |
9.8 kg
|
| Compliances |
RoHS conform
|
| EAN |
4015082850753
|
| Model Code |
ZSD-L19/V6/Z3
|
| Mounting method |
Surface mounting
|
| Material |
Steel plate
|
| Degree of protection |
IP31
|
| Built-in depth |
0 mm
|