Dokument herunterladen () von 20

8D113F26BN

Aluminium in line receptacle, Nickel plating, without female contacts, polarization N; 8D113F26BN

Allgemeine Spezifikation

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D113F26BN
Product Length/Depth
31.45 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
17 g

Produktspezifikationen

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Degree of protection
IP67
Layout
26
Plating
Nickel
Shell continuity
Shell material
Shell size
13
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
8
Number of cavity #12
2
Number of cavity #22D
6
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Produktspezifikation exportieren