7A 240V PLUG TOP FUSE
| Product Name |
Eaton Bussmann series TDC180 fast-acting fuse
|
| Catalog Number |
C180-7A
|
| Product Length/Depth |
26 mm
|
| Product Height |
7 mm
|
| Product Width |
7 mm
|
| Product Weight |
2.69 g
|
| Compliances |
CE
|
| EAN |
5027590495141
|
| UPC |
051712388344
|