Knowledge-Suche
Dokument herunterladen () von 20

FSQC5640

Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch, 60A, Through feed, Three-wire, four-pole, Brass contacts, Copper-free aluminum, Spring door, 1-1/2", Three-pole switch, 120-600 Vac

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch
Catalog Number
FSQC5640
Product Length/Depth
6.35 in
Product Height
14.56 in
Product Width
7 in
Product Weight
13.2 lb
UPC
782274981260

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Type
Three-pole switch
Amperage Rating
60A
Voltage rating
120-600 Vac
Contact material
Brass
Back box style
Through feed
Configuration
Three-wire, four-pole
Material
Copper-free aluminum
Receptacle style
Spring door
Trade size
1-1/2"

Produktspezifikation exportieren