Dokument herunterladen () von 20

JBXEA0G06FSNDS

Double nut receptacle, IP40, size 0, 6 female contacts; JBXEA0G06FSNDS

Allgemeine Spezifikation

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA0G06FSNDS
Product Length/Depth
18.2 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.38 g
Compliances
UL 1977

Produktspezifikation exportieren