Dokument herunterladen () von 20

S20N11S15SS4X

General-Purpose Encapsulated Transformer, EP, Single-phase, PV: 240 x 480V, Taps: None, SV: 120/240V, 115°C, 15 kVA, Al windings, Indoor-Outdoor, 304SS NEMA 4X Enclosure

Allgemeine Spezifikation

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20N11S15SS4X
Product Length/Depth
11.93 in
Product Height
17.67 in
Product Width
16.88 in
Product Weight
207 lb
Compliances
Not Applicable
Certifications
UL Listed
CSA Certified
Catalog Notes
NEMA 4X Grade 304 stainless steel enclosure.
UPC
786680067440

Produktspezifikationen

Type
General-Purpose Encapsulated Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Design
EP
Enclosure
NEMA 3R
Tap size
None
Volt ampere rating
15 kVA
Weathershield
Indoor-Outdoor

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.