Dokument herunterladen () von 20

UTSX610E98PX

Plug, without backshell, with 6 male solder contacts, IP68/69K in unmated conditions, keying X; UTSX610E98PX

Allgemeine Spezifikation

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX610E98PX
Product Length/Depth
24 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
11 g

Produktspezifikationen

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
X
Connector type
Plug
Contact delivery
Delivered with the connector, mounted
Contact gender
Pin (Male)
Contact plating
Gold flash
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
E98
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #20
3
Salt spray
500 hour

Produktspezifikation exportieren