Vidensøgning
Download dokument () af 20
We make what matters work*

082885
Modelkode: +NHI-E-10-PKZ0

Eaton Moeller® series PKZ0 Standard auxiliary contact, 1N/O, flush mounting, screw connection

Generelle specifikationer

Product Name
Eaton Moeller® series PKZ0 Accessory Standard auxiliary contact
Catalog Number
082885
EAN
4015080828853
Product Length/Depth
12 mm
Product Height
35 mm
Product Width
45 mm
Product Weight
0.011 kg
Certifications
UL Category Control No.: NLRV
CSA
CSA-C22.2 No. 14
CSA File No.: 165628
CSA Class No.: 3211-05
UL
UL 508
UL File No.: E36332
CE
IEC/EN 60947-4-1
Model Code
+NHI-E-10-PKZ0

Klimatiske miljøforhold

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C

Kontakter

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Designverifikation

Rated operational current for specified heat dissipation (In)
1 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.01 W

Elektrisk nominel værdi

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1 A
Rated operational current (Ie) at DC-13, 110 V
0.5 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational current (Ie) at DC-13, 60 V
1 A
Rated operational voltage (Ue) at AC - max
400 V
Rated operational voltage (Ue) at DC - max
250 V
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140
Short-circuit protection rating without welding
10 A gG/gL, Fuse, Auxiliary contacts

Generelle oplysninger

Electric connection type
Screw connection
Lifespan, electrical
50,000 Operations
Lifespan, mechanical
50,000 operations
Model
Top mounting
Mounting method
Front fastening
Overvoltage category
III
Pollution degree
3
Product category
Accessories
Rated impulse withstand voltage (Uimp)
4000 V AC
Used with
Motor protective circuit-breaker

Koblingskapacitet

Switching capacity (auxiliary contacts, general use)
0.5 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
E150, AC operated (UL/CSA)

Terminalkapaciteter

Terminal capacity (solid/flexible with ferrule)
0.75 - 1.5 mm²
Terminal capacity (solid/stranded AWG)
18 - 16, Screw terminals

Eksportér produktspecifikation