Vidensøgning
Download dokument () af 20
We make what matters work*

179646
PKZM0-XDM15ME

Eaton Moeller® series PKZM0 Wiring module; for DILM7-M15; for screw terminals

Generelle specifikationer

Product Name
Eaton Moeller® series PKZM0 Accessory Wiring module
Catalog Number
179646
EAN
4015081747252
Product Length/Depth
40 mm
Product Height
60 mm
Product Width
45 mm
Product Weight
0.02 kg
Certifications
UL Category Control No.: NLRV
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC/EN 60947-4-1
CE
CSA
UL
UL File No.: E36332
Catalog Notes
Cannot be combined with A-PKZ0… / U-PKZ0…
Model Code
PKZM0-XDM15ME

Klimatiske miljøforhold

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C

Designverifikation

Rated operational current for specified heat dissipation (In)
15.5 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Heat dissipation capacity Pdiss
0 W

Elektrisk nominel værdi

Rated operational current (Ie)
15 A
Rated operational voltage (Ue) - max
690 VAC

Generelle oplysninger

Connection
Screw
Model
Direct circuit
Product category
Accessories
Type
Wiring set

Eksportér produktspecifikation